Catalog navigation
CAD model selection
Part No.
15-72-1005
Code
C105
Max Load (tension)
49479
lbs
CB
2.531
INCH
CD
1.752
INCH
CE
4 1/2
INCH
CH
2 3/8
INCH
CW
1 1/4
INCH
F
2 3/8
INCH
L
2 1/4
INCH
A
2 1/4
INCH
B-Lines
0.010
INCH
D-T(upsidedown)
0.007
INCH
Thread size
1 1/2-12
INCH
ER
1 3/4
INCH
Download CAD models
Previews
3D
2D