??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore Diameter
Inch
Cylinder Type
Mounting Style
Rod Diameter - Single Rod
Inch
Cylinder Code - Single Rod
Rod Diameter - Double Rod
0 Inch
Cylinder Code - Double Rod
N/A
Stroke
Inch
Rod End Style - Single Rod
Rod End Style - Double Rod
Head Cushion
Cap Cushion
Optional Port Location
Port Position (Rod End)
Cushion Position (Rod End)
Port Position (Blind End)
Cushion Position (Blind End)
Port Type
Low Friction
Seals
XI
Inch
Extended Piston Rod - Single Rod
Extended Piston Rod Length - Single Rod
Inch
Extended Piston Rod Thread - Single Rod
Extended Piston Rod Thread Length - Single Rod
Inch
Extended Piston Rod Thread - Double Rod
Extended Piston Rod Thread Length - Double Rod
Inch
Adjustable Stroke (Retract)
Adjustable Stroke (Retract) Length
Inch
Air/Oil Piston
Urethane Bumper
Urethane Bumper Length
0 Inch
Bumper Piston Seals
BSP Ports
Electroless Nickel
Micro-Adjust
Magnetic Piston
Metallic Rod Scapper
Non-Rotating (NFPA) Cylinders
Oversize Rod
Stainless Steel
Stop Tube Rod End
Stop Tube Rod End Length
Inch
400 PSI Hydraulic (Non-Shock)
Download CAD models
Previews
3D
2D