Catalog navigation
CAD model selection
Bore Diameter
4
INCH
Cylinder Type
Single Rod End
Double Rod End
Mounting Style
10 Tie-Rods Extended Both Ends (MX1)
11 No Tie-Rod Extensions (MX0)
12 Tie-Rod Extended Rod End (MX3)
13 Tie-Rod Extended Blind End (MX2)
31 Rod Rectangle Flange Mount (MF1)
32 Blind Rectangle Flange Mount (MF2)
41 Tapped Holes in Caps Flush Mount (MS4)
42 Side Lug Mount (MS2)
44 Front & Rear End Angle (MS1)
61 Clevis Mount (MP1)
62 Fixed Eye Mount (MP4)
63 Rear Pivot Clevis (MP2)
71 Rod End Trunnion Mount (MT1)
72 Blind End Trunnion Mount (MT2)
74 Center Trunnion Mount (MT4)
Rod Diameter - Single Rod
1
1 3/8
INCH
Cylinder Code - Single Rod
MA06140
Rod Diameter - Double Rod
0 INCH
Cylinder Code - Double Rod
N/A
Stroke
INCH
Rod End Style - Single Rod
Standard Male (KK1)
Large Male Rod Thread (KK2)
Female Rod Thread (KK3)
Studded Piston Rod (KK3S)
Full Diameter Male Rod Thread (KK4)
Blank Rod End (KK5)
Rod End Style - Double Rod
N/A
Head Cushion
No Cushion
Head Cushion
Long Head Cushion
Extra Long Head Cushion
Cap Cushion
No Cushion
Cap Cushion
Long Cap Cushion
Extra Long Cap Cushion
Optional Port Location
Without Optional Port Location
With Optional Port Location
Port Position (Rod End)
P1
P2
P3
P4
N
Cushion Position (Rod End)
N
Port Position (Blind End)
P1
P2
P3
P4
N
Cushion Position (Blind End)
N
Port Type
Standard NPTF
SAE O-Ring
Low Friction
Without Low Friction
With Low Friction
Seals
Buna
Viton
Special
XI
0
INCH
Extended Piston Rod - Single Rod
without Extended Piston Rod
with Extended Piston Rod
Extended Piston Rod Length - Single Rod
0
INCH
Extended Piston Rod Thread - Single Rod
without Extended Piston Rod Thread
with Extended Piston Rod Thread
Extended Piston Rod Thread Length - Single Rod
0
INCH
Extended Piston Rod Thread - Double Rod
N/A
Extended Piston Rod Thread Length - Double Rod
0
INCH
Adjustable Stroke (Retract)
without Adjustable Stroke (Retract)
with Adjustable Stroke (Retract)
Adjustable Stroke (Retract) Length
0
INCH
Air/Oil Piston
without Air/Oil Piston
with Air/Oil Piston
Urethane Bumper
without 1/4" Urethane Bumper
with 1/4" Urethane Bumper both ends
with 1/4" Urethane Bumper cap only
with 1/4" Urethane Bumper head only
Urethane Bumper Length
0 INCH
Bumper Piston Seals
without Bumper Piston Seals
with Bumper Piston Seals
BSP Ports
without BSP Ports
with British Standard Pipe Taper
with British Standard Pipe Parallel
Electroless Nickel
Without Electroless Nickel
With Electroless Nickel
Micro-Adjust
N/A
Magnetic Piston
Without Magnetic Piston
With Magnetic Piston for Reed or Solid State Swiches
With Magnetic Piston for Hall Switches
Metallic Rod Scapper
Without Metallic Rod Scapper
With Metallic Rod Scapper
Non-Rotating (NFPA) Cylinders
Without Non-Rotating (NFPA) Cylinders
With Non-Rotating (NFPA) Cylinders
Oversize Rod
Without Oversize Rod
With Oversize Rod
Stainless Steel
Without Stainless Steel
With Stainless Steel Piston Rod, Stainless Steel Fasteners, Stainless Steel Tie Rods & Nuts
With Stainless Steel Fasteners
With Stainless Steel Piston Rod
With Stainless Steel Tie Rods and Nuts
Stop Tube Rod End
Without Stop Tube
With Stop Tube
Stop Tube Rod End Length
0
INCH
400 PSI Hydraulic (Non-Shock)
Without 400 PSI Hydraulic (Non-Shock)
With 400 PSI Hydraulic (Non-Shock)
Download CAD models
Previews
3D
2D