Catalog navigation
CAD model selection
Bore
2 1/2
INCH
Cylinder Type
Single Rod End
Double Rod End
Mounting Type
10 Tie-Rods Extended Both Ends (MX1)
11 No Tie-Rod Extensions (MX)
12 Tie-Rod Extended Rod End (MX3)
13 Tie-Rod Extended Blind End (MX2)
21 Rod Square Flange Mount (MF5)
22 Blind Square Flange Mount (MF6)
31 Rod Rectangle Flange Mount (MF1)
32 Blind Rectangle Flange Mount (MF2)
41 Tapped Holes in Caps Flush Mount (MS4)
42 Side Lug Mount (MS2)
43 Foot Mount (MS7)
51 Centerline Lug Mount (MS3)
61 Clevis Mount (MP1)
62 Fixed Eye Mount
71 Rod End Trunnion Mount (MT1)
72 Blind End Trunnion Mount (MT2)
74 Center Trunnion Mount (MT4)
Key Mount
Rod Diameter - Single Rod
5/8
1
1 3/8
1 3/4
INCH
Cylinder Code - Single Rod
LH0520
Rod Diameter - Double Rod
5/8
INCH
Cylinder Code - Double Rod
N/A
Stroke
INCH
Rod End Style - Single Rod
Standard Male (KK2)
Standard Male (KK1)
Long Female (KK3)
Full Male (CC)
Short Female (KK5)
Plain End
Grooved End
Rod End Style - Double Rod
N/A
Extended Rod - Single Rod
Without Extended Rod
With Extended Rod
Extended Rod Length - Single Rod
0
INCH
Extended Rod - Double Rod
N/A
Extended Rod Length - Double Rod
0
INCH
Extended Rod Thread - Single Rod
Without Extended Rod Thread
With Extended Rod Thread
Extended Rod Thread Length - Single Rod
0
INCH
Extended Rod Thread - Double Rod
N/A
Extended Rod Thread Length - Double Rod
0
INCH
Stop Tube
Without Stop Tube
With Stop Tube
Stop Tube Length
0
INCH
Cushion
None
Rod End
Blind End
Both Ends
Seals
Buna
Viton
Special
Port Position (Rod End)
P1
P2
P3
P4
N
Port Position (Blind End)
P1
P2
P3
P4
N
Cushion Position (Rod End)
N
Cushion Position (Blind End)
N
Port Type
Standard NPTF
SAE O-Ring
XI
0
INCH
Download CAD models
Previews
3D
2D