Catalog navigation
CAD model selection
Part No.
MC-750
A
3/4-16
INCH
B
1 3/4
INCH
C
2 5/16
INCH
D
1/2
INCH
E
1 1/8
INCH
F
31/32
INCH
G
7/8
INCH
H
1 1/2
INCH
Maximum Rated Load
8,500
LBS.
Maximum Load at yield
34,000
LBS.
Download CAD models
Previews
3D
2D