Catalog navigation
CAD model selection
Part No.
15-73-1005
Code
C105
Max Load (tension)
49479
lbs
A
2 1/4
INCH
CA
4
INCH
CB
2 1/2
INCH
CD
1 3/4
INCH
ER
2
INCH
Thread size
1 1/2-12
INCH
D-T
0.007
INCH
B-Lines
0.010 INCH
Download CAD models
Previews
3D
2D