Catalog navigation
CAD model selection
Part No.
15-75-2004A
Code
B403
Max Load (tension)
27684
lbs
Max Press.
3000 psi
CB
1 1/2
INCH
CD
1.002
INCH
DE
21/32
INCH
E
4 1/2
INCH
F1
7/8
INCH
FL
2 3/8
INCH
LR
1 1/2
INCH
M
1
INCH
MR
1
INCH
R
3.25
INCH
FL Parallel
.004
INCH
AA
4.6
INCH
0.20
0.20
Download CAD models
Previews
3D
2D